61.5.1 SHA Control Register
Name: | SHA_CR |
Offset: | 0x00 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WUIEHV | WUIHV | SWRST | |||||||
Access | W | W | W | ||||||
Reset | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FIRST | START | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit 13 – WUIEHV Write User Initial or Expected Hash Values
Value | Description |
---|---|
0 | SHA_IDATARx accesses are routed to the data registers. |
1 | SHA_IDATARx accesses are routed to the internal registers (IR1). |
Bit 12 – WUIHV Write User Initial Hash Values
Value | Description |
---|---|
0 | SHA_IDATARx accesses are routed to the data registers. |
1 | SHA_IDATARx accesses are routed to the internal registers (IR0). |
Bit 8 – SWRST Software Reset
Value | Description |
---|---|
0 | No effect. |
1 | Resets the SHA. A software-triggered hardware reset of the SHA interface is performed. |
Bit 4 – FIRST First Block of a Message
Value | Description |
---|---|
0 | No effect. |
1 | Indicates that the next block to process is the first one of a message or the first block of a fragment of a message. |
Bit 0 – START Start Processing
Value | Description |
---|---|
0 | No effect. |
1 | Starts manual hash algorithm process. |