Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | ATSAMA5 | = Arm Cortex-A5 CPU |
| Product Group: | D29 | = 289-ball general-purpose microprocessor |
| Package: | C | = BGA |
| Temperature Range (Ambient): | N | = -40°C to +105°C (Extended industrial) |
| Carrier Type: | Blank | = Standard packaging (tray) |
| R | = Tape and Reel | |
| Pattern: | VAO | = Automotive applications |
Examples:
- ATSAMA5D29-CNRVAO = ARM Cortex-A5 automotive microprocessor, 289-ball, Extended temperature, BGA Package.
Note: Tape and Reel identifier only appears in the catalog part number description. This
identifier is used for ordering purposes and is not printed on the device
package