63.6 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | TRNG_CR | 31:24 | WAKEY[23:16] | |||||||
23:16 | WAKEY[15:8] | |||||||||
15:8 | WAKEY[7:0] | |||||||||
7:0 | ENABLE | |||||||||
0x04 ... 0x0F | Reserved | |||||||||
0x10 | TRNG_IER | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DATRDY | |||||||||
0x14 | TRNG_IDR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DATRDY | |||||||||
0x18 | TRNG_IMR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DATRDY | |||||||||
0x1C | TRNG_ISR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DATRDY | |||||||||
0x20 ... 0x4F | Reserved | |||||||||
0x50 | TRNG_ODATA | 31:24 | ODATA[31:24] | |||||||
23:16 | ODATA[23:16] | |||||||||
15:8 | ODATA[15:8] | |||||||||
7:0 | ODATA[7:0] |