47.9.5.3.4 General Call
In the case where a GENERAL CALL is performed, the GACC (General Call Access) flag is set.
After GACC is set, it is up to the user to interpret the meaning of the GENERAL CALL and to decode the new address programming sequence.
See figure "Host Performs a General Call" below.