1.1 App Debug System Service
App Debug System Service Library provides an application programming interface (API) to manage debug logs at runtime.
Key Features:
- Supports Enabling/ Disabling of logs at runtime
- Supports Enabling/ Disabling of logs based on severity level
- Supports Enabling/ Disabling of logs based on logical flow
The App Debug System Service provides simple API's to enable/diable system console logs functionalities. Multiple users can request the App Debug system service functionalities simultaneously.