1.5 Wi-Fi provisioning System Service
Wi-Fi Provisioning System Service Library is used to enable Wi-Fi provisioning method. Wi-Fi Provisioning is the process of configuring desired Wi-Fi SSID and related security credentials of the Home AP into the device. This system service provides different methods that can be used to provide this information to the core stack.
Key Features:
- Wi-Fi Provisioning using command line.
- Wi-Fi Provisioning using TCP Socket
- JSON
- Mobile Application
- Wi-Fi Provisioning using webpage(HTTP page).