1.4 Wi-Fi System Service
Wi-Fi System Service Library provides an application programming interface (API) through which user can request Wi-Fi connectivity functionalities.The Wi-Fi System Service use Wi-Fi driver APIs.
Key Features:
- Configuration of Station mode(STA)
- Security Support:
- Open - No security
- WPA2
- WPAWPA2(Mixed) mode
- WPA2WPA3(Mixed)
- WPA3
- WPAWPA2 Mixed Enterprise
- WPA2 Enterprise
- WPAWPA3 Enterprise
- WPA3 Enterprise
- Self Healing
- if the connection for some reason breaks, the service shall take care of reconnecting the same internally.
- Security Support:
- Configuration of Soft Access point mode(AP)
- Security Support:
- Open - No security
- WPA2
- WPAWPA2(Mixed)
- WPA2WPA3(Mixed)
- WPA3
- Hidden Access Point(AP)
- Security Support:
The Wi-Fi System Service provides simple API's to enable Station(STA) or Access Point(AP) functionalities. Multiple clients can request the Wi-Fi system service functionalities like connection request,disconnect request,scan request,etc. User is not required to have Wi-Fi domain knowledge to developed station(STA) or access point(AP) application using Wi-Fi System Service.