1.1.1 App Debug System Service Usage
Description
The App Debug System Service provides simple APIs to enable/ disable logs at runtime based on the log levels and flow. More on how any component using this library can enabling/ disable logs at runtime can go through the system services like the MQTT, NET, and Wifi System Service.
Abstraction Model
The App Debug System Service library provides an abstraction to the System Console Lohs to provide following functionalities.
- Enabling/ disabling of logs at runtime.
- Enabling/ disabling of logs based on severity level
- Enabling/ disabling of logs based on logical flows, e.g., Data Flow, Control Flow, etc.