| SYS_WIFI_AUTH | Identifies the type of Authentication requested. |
| SYS_WIFI_CTRLMSG | Identifies the control message for which the client has called |
| SYS_WIFI_MODE | Identifies the Wi-Fi operating mode. |
| SYS_WIFI_SCAN_MODES | Identifies the Wi-Fi scanning mode. |
| SYS_WIFI_STA_CONFIG | Configuration of station parameters. |
| SYS_WIFI_STA_APP_INFO | Information related to connected station shared with Application. |
| SYS_WIFI_AP_CONFIG | Configuration of access point mode parameters. |
| SYS_WIFI_CONFIG | Configuration of device configuration parameters. |
| SYS_WIFI_SCAN_CONFIG | Configuration of ssid scan parameters. |
| SYS_WIFI_STATUS | Result of a Wi-Fi service client interface get status |
| SYS_WIFI_RESULT | Result of a Wi-Fi system service client interface operation. |
| SYS_WIFI_CALLBACK | Pointer to a Wi-Fi system service callback function. |