Multiple interrupt vectors with individually
programmable priority
Four sets of interrupt context saving registers,
which include accumulator and STATUS, for fast reserved interrupt
handling
Four External Interrupt Pins
Watchdog Timer (WDT)
Windowed Deadman Timer (DMT)
Fail-Safe Clock Monitor (FSCM) with dedicated
oscillator
Selectable Oscillator Options Including:
High-precision, 8 MHz internal Fast RC (FRC)
oscillator
Primary high-speed, crystal/resonator oscillator or external clock
Primary PLL, which can be clocked from FRC or crystal oscillator
Low-Power Management Modes (Sleep and Idle)
Power-on Reset and Brown-out Reset
On-Board Capacitorless Regulator
384 bytes of One-Time-Programmable (OTP)
memory
High-Current I/O Sink/Source
Edge or level change notification interrupt on
I/O pins
Peripheral Pin Select (PPS) Remappable Pins
DS70005607C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.