One I2C Host and Client w/Address
Masking and IPMI Support
Three Protocol UARTs with Automated Handling Support for:
LIN 2.2
DMX
Smart card (ISO 7816)
One SENT module
One CAN Flexible Data (FD) module
Timers/Counters:
One dedicated 16-bit timer/counter
Four Single Output Capture/Compare/PWM/
Timer (SCCP) modules:
Flexible configuration as PWM,
input capture, output compare or timers
Two 16-bit timers or one 32-bit
timer in each module
PWM resolution down to 2.5 ns
Single PWM output
One Quadrature Encoder Interface (QEI):
Four inputs: Phase A, Phase B, Home,
Index
One 32-bit timer/counter (in QEI
module, available if encoder is not used)
Reference Clock Output (REFCLKO)
Four Configurable Logic Cells (CLC)
with internal connections to select peripherals and PPS
Four-Channel Hardware DMA
32-Bit CRC Calculation Module
Peripheral Trigger Generator (PTG):
Sixteen possible trigger sources to
other peripheral modules
CPU-independent state machine-based
instruction sequencer
Two 16-bit general purpose timers
DS70005607C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.