MOSFET Gate Driver Module (Based on MCP8021 Device)
- Three Half-Bridge Drivers Configured to Drive External High-Side NMOS and Low-Side NMOS MOSFETs:
- Peak output current: 0.5A @ 12V
- Shoot-through protection
- Overcurrent and short-circuit protection
- Fixed Output Linear Regulator:
- 3.3V @ 70 mA
- True current foldback
- Protection Features:
- Gate drive undervoltage lockout: 4.5V
- Supply voltage undervoltage shutdown: 4.5V
- Supply voltage undervoltage lockout (UVLO): 6.25V
- Overvoltage lockout (OVLO): 32V
- Transient (100 ms) voltage tolerance: 40V
- Power module thermal shutdown
- Gate drive undervoltage lockout: 4.5V