LIN Transceiver Module (Based on ATA663211 Device) (dsPIC33CDVLXXXMCX06 Only)
- LIN_BUS Voltage Up to 40V
- LIN_VDD Voltage = 5V to 28V
- Very Low Supply Current:
- Sleep mode: typically 9 μA
- Fail-Safe mode: typically 80 μA
- Normal mode: typically 250 μA
- Fully Compatible with 3.3V and 5V Devices
- LIN Physical Layer According to LIN 2.0, 2.1, 2.2,
2.2A and SAEJ2602-2
- Wake-up capability via LIN_BUS activity (100 μs dominant)
- External wake-up via LIN_WKIN pin (100 μs low level)