4.4.3 EEPROM Cell Performance Characteristics

Table 4-6. EEPROM Cell Performance Characteristics
OperationTest ConditionMin.Max.Units
Write Endurance(1)TA = +25°C, VCC = 5.5V,

Page Write mode

1,000,000—Write Cycles
Data Retention(1)TA = +55°C100—Years
Note:
  1. Performance is determined through characterization and the qualification process.