34.4 Supply Characteristics
The following supply characteristics are applicable to the operating temperature range: TA = -40°C to 125°C, unless otherwise specified and are valid for a junction temperature up to TJ = 145°C.
Symbol | Conditions | Voltage | ||
---|---|---|---|---|
Min. | Max. | Units | ||
VDDIO VDDIN VDDANA | Full-Voltage Range | 2.7 | 3.63 | V |
Symbol | Conditions | Fall Rate | Rise Rate | Units | ||
---|---|---|---|---|---|---|
Max. | Min.(1) | Max. | ||||
VDDIO | DC supply peripheral I/Os, internal regulator, and analog-supply voltage | 50E-3 | 430E-6 | 0.1 | V/us | |
VDDIN | ||||||
VDDANA |
Note:
- The Minimum Supply Rise Rate does not apply if the voltage on the Reset pin is lower than VIL.max (see 34.8.5 External Reset Pin) until VDD reaches a minimum voltage of 1.73V.