The following table summarizes the thermal resistance data for non-AEC-Q100
packages..
Table 35-1. Thermal
Resistance Data for non-AEC-Q100 packagesPackage Type | θJA | θJC |
---|
32-pin TQFP | 68.0°C/W | 25.8°C/W |
48-pin TQFP | 78.8°C/W | 12.3°C/W |
64-pin TQFP | 66.7°C/W | 11.9°C/W |
32-pin VQFN | 37.2°C/W | 13.1°C/W |
48-pin VQFN | 33.0°C/W | 11.4°C/W |
64-pin VQFN | 33.5°C/W | 11.2°C/W |
64-ball UFBGA | 67.4°C/W | 12.4°C/W |
45-ball WLCSP | 37.0°C/W | 0.36°C/W |
27-ball WLCSP | 84.54°C/W | 16.86°C/W |
The following table summarizes the thermal resistance data for AEC-Q100 packages.
Table 35-2. Thermal Resistance Data for
AEC-Q100 packagesPackage Type | θJA | θJC |
---|
64-pin TQFP | 53.7 | 15.4 |
48-pin TQFP | 58.6 | 16.1 |
32-pin TQFP | 58.2 | 18.8 |
64-pin VQFN | 28.4 | 12 |
48-pin VQFN | 27.6 | 12.7 |
32-pin VQFN | 29.8 | 15.9 |