22.8.3 User Multiplexer

Name: USER
Offset: 0x08
Reset: 0x0000
Property: Write-Protected

Bit 15141312111098 
 CHANNEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 USER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – CHANNEL[7:0] Channel Event Selection

These bits are used to select the channel to connect to the event user.

Note that to select channel n, the value (n+1) must be written to the USER.CHANNEL bit group.

CHANNEL[7:0]Channel Number
0x0No Channel Output Selected
0x1-0x08Channel n-1 selected
0x09-0xFFReserved

Bits 7:0 – USER[7:0] User Multiplexer Selection

These bits select the event user to be configured with a channel, or the event user to read the channel value from.

Table 22-1. User Multiplexer Selection
USER[7:0]User MultiplexerDescriptionPath Type
0x00TC0Asynchronous, synchronous and resynchronized paths
0x01TC1Asynchronous, synchronous and resynchronized paths
0x02TC2Asynchronous, synchronous and resynchronized paths
0x03TC3Asynchronous, synchronous and resynchronized paths
0x04TC4Asynchronous, synchronous and resynchronized paths
0x05TC5Asynchronous, synchronous and resynchronized paths
0x06TC6Asynchronous, synchronous and resynchronized paths
0x07TC7Asynchronous, synchronous and resynchronized paths
0x08ADC STARTADC start conversionAsynchronous path only
0x09ADC SYNCFlush ADCAsynchronous path only
0x0AAC COMP0Start comparator 0Asynchronous path only
0x0BAC COMP1Start comparator 1Asynchronous path only
0x0CDAC STARTDAC start conversionAsynchronous path only
0x0DPTC STCONVPTC start conversionAsynchronous path only
0x0E-0xFFReserved-Reserved