33.9.2.1 Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on the XIN32 pin.

Table 33-29. Digital Clock Characteristics (1)
SymbolParameterConditionsMin.Typ.Max.Units
fCPXIN32XIN32 clock frequency--32.768-kHz
DCxinXIN32 clock duty cycle--50-%
Note:
  1. These values are based on simulation and not covered by the test or characterization.