33.7.2.1 BOD33
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
Step size, between adjacent values in BOD33.LEVEL | - | 34 | - | mV | |||
VHYST | Hysteresis | 35 | - | 170 | mV | ||
tDET | Detection time | Time with VDDANA < VTH necessary to generate a reset signal | - | 0.9(1) | - | μs | |
tSTARTUP | Startup time | - | 2.2(1) | - | μs | ||
IIdleBOD33 | Current consumption in Active/Idle Mode | Continuous mode | 25°C | 25 | 48 | μA | |
-40°C to 105°C | - | 51 | |||||
Sampling mode | 25°C | 0.034 | 0.21 | ||||
-40°C to 105°C | - | 2.45 | |||||
ISbyBOD33 | Current Consumption in Standby mode | Sampling mode | 25°C | 0.132 | 0.38 | μA | |
-40°C to 105°C | - | 1.5 |
Note:
- These values are based on simulation. These values are not covered by test limits in production or characterization.