27.8.12 Counter Value, 8-bit Mode
Name: | COUNT |
Offset: | 0x10 |
Reset: | 0x00 |
Property: | PAC Write-Protection, Write-Synchronized |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
COUNT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – COUNT[7:0] Counter Value
Note: Prior to any
read access, this register must be synchronized by the user by writing
CTRLA.COUNTSYNC = 1.