25.8.5 Interrupt Enable Clear
Name: | INTENCLR |
Offset: | 0x0C |
Reset: | 0x00 |
Property: | PAC Write-Protection |
This register allows the user to disable an interrupt without read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set register (INTENSET).
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXC | TXC | DRE | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 2 – RXC Receive Complete Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Receive Complete Interrupt Enable bit, which disables the Receive Complete interrupt.
Value | Description |
---|---|
0 | Receive Complete interrupt is disabled. |
1 | Receive Complete interrupt is enabled. |
Bit 1 – TXC Transmit Complete Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Transmit Complete Interrupt Enable bit, which disable the Transmit Complete interrupt.
Value | Description |
---|---|
0 | Transmit Complete interrupt is disabled. |
1 | Transmit Complete interrupt is enabled. |
Bit 0 – DRE Data Register Empty Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Data Register Empty Interrupt Enable bit, which disables the Data Register Empty interrupt.
Value | Description |
---|---|
0 | Data Register Empty interrupt is disabled. |
1 | Data Register Empty interrupt is enabled. |