32.12.3 Digital Frequency Locked Loop (DFLL48M) Characteristics

Table below provides the characteristics of the DFLL48M.

Table 32-45. DFLL48M Characteristics - Closed Loop Mode(1)(2)
Symbol Parameter Conditions Min. Typ. Max. Units
fOUT Average Output frequency fREF = XOSC32K 32.768 kHz 47 48 49 MHz
fREF Reference frequency 0.732 32.768 35.1 kHz
Jitter Period jitter fREF = XOSC32K 32.768 kHz - - 0.42 ns
IDFLL Power consumption on VDDIN fREF = XOSC32K 32.768 kHz. For SAMD20 revision C devices - 397 - μA
fREF = XOSC32K 32.768 kHz. For SAMD20 revision D devices and later. - 292 -
tLOCK Lock time fREF = XOSC32K 32.768 kHz
 DFLLVAL.COARSE =
 DFLL48M COARSE CAL
DFLLVAL.FINE = 512
 DFLLCTRL.BPLCKC = 1
DFLLCTRL.QLDIS = 0
DFLLCTRL.CCDIS = 1
DFLLMUL.FSTEP = 10 100 200 500 μs
Quick lock disabled, 
Chill cycle disabled,
 CSTEP = 3, FSTEP = 1, 
fREF = XOSC32K 32.768 kHz - 600 -
Note:
  1. Refer to the revision C/revision B errata related to the DFLL48M.
  2. All parts are tested in production to be able to use the DFLL as main CPU clock whether in DFLL Closed Loop mode with an external OSC reference or in DFLL Closed Loop mode using the internal OSC8M (Only applicable for revision C).