20.6.5 NVM User Configuration

The NVM user configuration resides in the auxiliary space. Refer to the Physical Memory Map of the device for calibration and auxiliary space address mapping.

The bootloader resides in the main array starting at offset zero. The allocated boot loader section is write-protected.

Table 20-2. Boot Loader Size
BOOTPROT [2:0] Rows Protected by BOOTPROT Boot Loader Size in Bytes
0x7(1) None 0
0x6 2 512
0x5 4 1024
0x4 8 2048
0x3 16 4096
0x2 32 8192
0x1 64 16384
0x0 128 32768
Note:
  1. Default value is 0x7 for all variants, except for theWLCSP45 package, where the default value is 0x3. The WLCSP27 devices boot ROM is not protected as the bootloader is self-upgradable through the I2C interface. .

The EEPROM[2:0] bits indicate the EEPROM Emulation size, see the table below. The EEPROM Emulation resides in the upper rows of the NVM main address space and is writable, regardless of the region lock status.

Table 20-3. EEPROM Emulation Size
EEPROM[2:0] Rows Allocated to EEPROM Emulation EEPROM Emulation Size in Bytes
7 None 0
6 1 256
5 2 512
4 4 1024
3 8 2048
2 16 4096
1 32 8192
0 64 16384