25.2 Features

SERCOM SPI includes the following features:

  • Full-duplex, four-wire interface (MISO, MOSI, SCK, SS)
  • Single-buffered transmitter, double-buffered receiver
  • Supports all four SPI modes of operation
  • Single data direction operation allows alternate function on MISO or MOSI pin
  • Selectable LSB- or MSB-first data transfer
  • Host operation:
    • Serial clock speed, fSCK=1/tSCK(1)
    • 8-bit clock generator
  • Client operation:
    • Serial clock speed, fSCK=1/tSSCK(1)
    • Optional 8-bit address match operation
    • Operation in all sleep modes
Note:
  1. For tSCK and tSSCK values, refer to SPI Timing Characteristics.