12.11.6 System Services Availability when Accessed Externally and Device is Protected

External access: Access performed in the DSU address offset 0x200-0x1FFF range.

Internal access: Access performed in the DSU address offset 0x000-0x100 range.

Table 12-6. Available Features when Operated From The External Address Range and Device is Protected
Features Availability From The External Address Range and Device is Protected
Chip-Erase command and status Yes
CRC32 Yes, only full array (EEPROM Emulation area not included) or full EEPROM Emulation
CoreSight Compliant Device identification Yes
Debug communication channels Yes
Testing of onboard memories (MBIST) No
STATUSA.CRSTEXT clearing No (STATUSA.PERR is set when attempting to do so)