17.6.2.2 Configurable Reset Values

After a Power-on Reset, some registers will be loaded with initial values from the NVM User Row. Refer to NVM User Row Mapping for more details.

This encompasses the following bits and bit groups:

  • Enable bit in the Control register, CTRL.ENABLE
  • Always-On bit in the Control register, CTRL.ALWAYSON
  • Watchdog Timer Windows Mode Enable bit in the Control register, CTRL.WEN
  • Watchdog Timer Windows Mode Time-Out Period bits in the Configuration register, CONFIG.WINDOW
  • Time-Out Period in the Configuration register, CONFIG.PER
  • Early Warning Interrupt Time Offset bits in the Early Warning Interrupt Control register, EWCTRL.EWOFFSET

For more information about fuse locations, see NVM User Row Mapping.