18.8.3 Control - MODE2

Name: CTRL
Offset: 0x00
Reset: 0x0000
Property: Enable-Protected, Write-Protected, Write-Synchronized

Bit 15141312111098 
     PRESCALER[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 MATCHCLRCLKREP  MODE[1:0]ENABLESWRST 
Access R/WR/WR/WR/WR/WW 
Reset 000000 

Bits 11:8 – PRESCALER[3:0] Prescaler

These bits define the prescaling factor for the RTC clock source (GCLK_RTC) to generate the counter clock (CLK_RTC_CNT).

These bits are not synchronized.

PRESCALER[3:0] Name Description
0x0 DIV1 CLK_RTC_CNT = GCLK_RTC/1
0x1 DIV2 CLK_RTC_CNT = GCLK_RTC/2
0x2 DIV4 CLK_RTC_CNT = GCLK_RTC/4
0x3 DIV8 CLK_RTC_CNT = GCLK_RTC/8
0x4 DIV16 CLK_RTC_CNT = GCLK_RTC/16
0x5 DIV32 CLK_RTC_CNT = GCLK_RTC/32
0x6 DIV64 CLK_RTC_CNT = GCLK_RTC/64
0x7 DIV128 CLK_RTC_CNT = GCLK_RTC/128
0x8 DIV256 CLK_RTC_CNT = GCLK_RTC/256
0x9 DIV512 CLK_RTC_CNT = GCLK_RTC/512
0xA DIV1024 CLK_RTC_CNT = GCLK_RTC/1024
0xB-0xF Reserved

Bit 7 – MATCHCLR Clear on Match

This bit is valid only in Mode 0 and Mode 2. This bit can be written only when the peripheral is disabled.

This bit is not synchronized.

ValueDescription
0 The counter is not cleared on a Compare/Alarm 0 match.
1 The counter is cleared on a Compare/Alarm 0 match.

Bit 6 – CLKREP Clock Representation

This bit is valid only in Mode 2 and determines how the hours are represented in the Clock Value (CLOCK) register. This bit can be written only when the peripheral is disabled.

This bit is not synchronized.

ValueDescription
0 24 Hour
1 12 Hour (AM/PM)

Bits 3:2 – MODE[1:0] Operating Mode

These bits define the operating mode of the RTC.

These bits are not synchronized.

MODE[1:0] Name Description
0x0 COUNT32 Mode 0: 32-bit Counter
0x1 COUNT16 Mode 1: 16-bit Counter
0x2 CLOCK Mode 2: Clock/Calendar
0x3 Reserved

Bit 1 – ENABLE Enable

Due to synchronization, there is delay from writing CTRL.ENABLE until the peripheral is enabled/disabled. The value written to CTRL.ENABLE will read back immediately, and the Synchronization Busy bit in the Status register (STATUS.SYNCBUSY) will be set. STATUS.SYNCBUSY will be cleared when the operation is complete.

This bit is not enable-protected.

ValueDescription
0 The peripheral is disabled or being disabled.
1 The peripheral is enabled or being enabled.

Bit 0 – SWRST Software Reset

Writing a zero to this bit has no effect.

Writing a one to this bit resets all registers in the RTC, except DBGCTRL, to their initial state, and the RTC will be disabled.

Writing a one to CTRL.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded.

Due to synchronization, there is a delay from writing CTRL.SWRST until the reset is complete. CTRL.SWRST and STATUS.SYNCBUSY will both be cleared when the reset is complete.

This bit is not enable-protected.

ValueDescription
0 There is no reset operation ongoing.
1 The reset operation is ongoing.