35.2.10 32-Pin VQFN for Industrial Variants

Note: The exposed die attach pad is connected inside the device to GND and GNDANA.
Table 35-21. Device and Package Maximum Weight
90 mg
Table 35-22. Package Reference
Package Outline Drawing MCHP reference C04-21402
JESD97 Classification E3