23.2 Features

  • Interface for configuring into one of the following:

    • I2C – Two-wire serial interface

      SMBus™ compatible

    • SPI – Serial peripheral interface
    • USART – Universal synchronous and asynchronous serial receiver and transmitter
  • Single transmit buffer and double receive buffer
  • Baud-rate generator
  • Address match/mask logic
  • Operational in all sleep modes

See the Related Links for full feature lists of the interface configurations.