17.8.4 Interrupt Enable Clear

Name: INTENCLR
Offset: 0x4
Reset: 0x00
Property: Write-Protected

Bit 76543210 
        EW 
Access R/W 
Reset 0 

Bit 0 – EW Early Warning Interrupt Enable

Writing a zero to this bit has no effect.
Writing a one to this bit disables the Early Warning interrupt.

ValueDescription
0 The Early Warning interrupt is disabled.
1 The Early Warning interrupt is enabled.