32.8.1 Normal I/O Pins
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
RPULL | Pull-up - Pull-down resistance | 20 | 40 | 60 | kΩ | |
VIL | Input low-level voltage | VDD = 1.62V-2.7V | - | - | 0.25*VDD | V |
VDD = 2.7V-3.63V | - | - | 0.3*VDD | |||
VIH | Input high-level voltage | VDD = 1.62V-2.7V | 0.7*VDD | - | - | |
VDD = 2.7V-3.63V | 0.55*VDD | - | - | |||
VOL | Output low-level voltage | VDD > 1.6V, IOL max | - | 0.1*VDD | 0.2*VDD | |
VOH | Output high-level voltage | VDD > 1.6V, IOH max | 0.8*VDD | 0.9*VDD | - | |
IOL | Output low-level current | VDD = 1.62V-3V, PORT.PINCFG.DRVSTR=0 | - | - | 1 | mA |
VDD = 3V-3.63V, PORT.PINCFG.DRVSTR=0 | - | - | 2.5 | |||
VDD = 1.62V-3V, PORT.PINCFG.DRVSTR=1 | - | - | 3 | |||
VDD = 3V-3.63V, PORT.PINCFG.DRVSTR=1 | - | - | 10 | |||
IOH | Output high-level current | VDD = 1.62V-3V, PORT.PINCFG.DRVSTR=0 | - | - | 0.7 | |
VDD = 3V-3.63V, PORT.PINCFG.DRVSTR=0 | - | - | 2 | |||
VDD = 1.62V-3V, PORT.PINCFG.DRVSTR=1 | - | - | 2 | |||
VDD = 3V-3.63V, PORT.PINCFG.DRVSTR=1 | - | - | 7 | |||
tRISE | Rise time(1) | PORT.PINCFG.DRVSTR=0 load = 5pF, VDD = 3.3V |
- | - | 15 | ns |
PORT.PINCFG.DRVSTR=1 load = 20pF, VDD = 3.3V | - | - | 15 | |||
tFALL | Fall time(1) | PORT.PINCFG.DRVSTR=0 load = 5pF, VDD = 3.3V | - | - | 15 | |
PORT.PINCFG.DRVSTR=1 load = 20pF, VDD = 3.3V | - | - | 15 | |||
ILEAK | Input leakage current | Pull-up resistors disabled | -1 | +/-0.015 | 1 | μA |
Note: 1. These values are based on simulation. These values are not covered by test limits in production or characterization.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
RPULL | Pull-up - Pull-down resistance | 20 | 40 | 60 | kΩ | |
VIL | Input low-level voltage | VDD = 1.62V-2.7V | - | - | 0.25*VDD | V |
VDD = 2.7V-3.63V | - | - | 0.3*VDD | |||
VIH | Input high-level voltage | VDD = 1.62V-2.7V | 0.7*VDD | - | - | |
VDD = 2.7V-3.63V | 0.55*VDD | - | - | |||
VOL | Output low-level voltage | VDD > 1.6V, IOL max | - | 0.1*VDD | 0.2*VDD | |
VOH | Output high-level voltage | VDD > 1.6V, IOH max | 0.8*VDD | 0.9*VDD | - | |
IOL | Output low-level current | VDD = 1.6V-3V | - | - | 8 | mA |
VDD = 3V-3.63V | - | - | 20 | |||
IOH | Output high-level current | VDD = 1.6V-3V | - | - | 4.5 | |
VDD = 3V-3.63V | - | - | 10 | |||
tRISE | Rise time(1) | load = 30pF,VDD = 3.3V, slope range [10%-90%] | - | 7 | - | ns |
tFALL | Fall time(1) | - | 9.5 | - | ||
ILEAK | Input leakage current(2) | Pull-up resistors disabled | -1 | +/-0.015 | 1 | μA |
Note:
- These values are based on simulation. These values are not covered by test limits in production or characterization.
- For PA22 of WLCSP27 Package -2 μA <= ILEAK <= 2 μA .