36.5.1 External Clock Source

Figure 36-6. External Clock Source Example Schematic
Table 36-4. External Clock Source Connections
Signal Name Recommended Pin Connection Description
XIN XIN is used as input for an external clock signal Input for inverting oscillator pin
XOUT/GPIO Can be left unconnected or used as normal GPIO