22.2 Features

  • 8 configurable event channels:
    • Can be connected to any event generator
    • Can provide a pure asynchronous, resynchronized, or synchronous path
  • 59 Event Generators
  • 14 Event Users
  • Configurable Edge Detector
  • Peripherals can be Event Generators, Event Users, or both
  • SleepWalking and interrupt for operation in sleep modes
  • Software Event Generation
  • Each Event User can choose which channel to respond to
  • Each Event User can choose which channel to respond to, and several Event Users can share the same channel and therefore answer to the same event