26.2 Features

SERCOM I2C includes the following features:

  • Host or Client operation
  • Philips I2C compatible
  • SMBus™ compatible
  • Support of 100 kHz and 400 kHz I2C mode low system clock frequencies
  • Physical interface includes:
    • Slew-rate limited outputs
    • Filtered inputs
  • Client operation:
    • Operation in all sleep modes
    • Wake-up on address match
    • 7-bit Address match in hardware for:
      • Unique address and/or 7-bit general call address
      • Address range
      • Two unique addresses