12.13.9 Device Identification

The information in this register is related to the Ordering Information.

Name: DID
Offset: 0x0018
Property: PAC Write-Protection

Bit 3130292827262524 
 PROCESSOR[3:0]FAMILY[4:1] 
Access RRRRRRRR 
Reset ppppffff 
Bit 2322212019181716 
 FAMILY[0] SERIES[5:0] 
Access RRRRRRR 
Reset fssssss 
Bit 15141312111098 
 DIE[3:0]REVISION[3:0] 
Access RRRRRRRR 
Reset ddddrrrr 
Bit 76543210 
 DEVSEL[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 31:28 – PROCESSOR[3:0] Processor

The value of this field defines the processor used on the device. For this device, the value of this field is 0x1, corresponding to a microcontroller embedding an Arm Cortex-M0+ processor.

Bits 27:23 – FAMILY[4:0] Product Family

The value of this field corresponds to the product family part of the ordering code. For this device, the value of this field is 0x0, corresponding to the General Purpose Family.

Bits 21:16 – SERIES[5:0] Product Series

The value of this field corresponds to the product series part of the ordering code. For this device, the value of this field is 0x00 corresponding to an Arm Cortex-M0+ processor with basic feature set.

Bits 15:12 – DIE[3:0] Die Number

Identifies the die family.

For this device, the value of this field is 0x0 (for revisions B and C of Variant A) or 0x1.

Bits 11:8 – REVISION[3:0] Revision Number

Identifies the die revision number. 0x0=rev.A, 0x1=rev.B etc.

Note: The device variant (last letter of the ordering number) is independent of the die revision (DSU.DID.REVISION): The device variant denotes functional differences, whereas the die revision marks evolution of the die.

Bits 7:0 – DEVSEL[7:0] Device Selection

This bit field identifies a device within a product family and product series.

Refer to the SAM D20 Family Silicon Errata and Data Sheet Clarification document for matching the DEVSEL value with the associated part number.