32.10.7 Bandgap and Internal 1.0V Reference Characteristics

Table 32-34. Bandgap and Internal 1.0V Reference Characteristics
Symbol Parameter Conditions Min. Typ. Max. Units
BANDGAP Bandgap reference Over voltage and [-40°C, +85°C] 1.08 1.1 1.12 V
Over voltage at 25°C 1.09 1.1 1.11
INT1V Internal 1.0V reference voltage (1) Over voltage and [-40°C, +85°C] 0.98 1 1.02
Over voltage at 25°C 0.99 1 1.01
Note:
  1. These values are based on simulation and are not covered by production test limits.