12.13.13 CoreSight ROM Table Memory Type
Name: | MEMTYPE |
Offset: | 0x1FCC |
Reset: | 0x0000000x |
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
SMEMP | |||||||||
Access | R | ||||||||
Reset | x |
Bit 0 – SMEMP System Memory Present
This bit indicates whether system memory is present on the bus that connects to the ROM table.
This bit is set at power-up if the device is not protected, indicating that the system memory is accessible from a debug adapter.
This bit is cleared at power-up if the device is protected, indicating that the system memory is not accessible from a debug adapter.