12.13.17 Peripheral Identification 2
Name: | PID2 |
Offset: | 0x1FE8 |
Reset: | 0x00000009 |
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
REVISION[3:0] | JEPU | JEPIDCH[2:0] | |||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 1 |
Bits 7:4 – REVISION[3:0] Revision Number
Revision of the peripheral. Starts at 0x0 and increments by one at both major and minor revisions.
Bit 3 – JEPU JEP-106 Identity Code is used
This bit will always return one when read, indicating that JEP-106 code is used.
Bits 2:0 – JEPIDCH[2:0] JEP-106 Identity Code High
These bits will always return 0x1 when read, (JEP-106 identity code is 0x1F).