12.13.16 Peripheral Identification 1
Name: | PID1 |
Offset: | 0x1FE4 |
Reset: | 0x000000FC |
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
JEPIDCL[3:0] | PARTNBH[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 0 |
Bits 7:4 – JEPIDCL[3:0] Low part of the JEP-106 Identity Code
These bits will always return 0xF when read (JEP-106 identity code is 0x1F).
Bits 3:0 – PARTNBH[3:0] Part Number High
These bits will always return 0xC when read, indicating that this device implements a DSU module instance.