3.1 Charge Pump Only Mode (LCDVSRC<3:0>
= 0110)
By setting the LCDVSRC<3:0> bits of the LCDVCON2 register to
‘0110’, the voltage will be supplied to the LCD panel from the
charge pump only. When configured to operate in this mode, the internal LCD charge pump
will generate all necessary LCD bias voltages (VLCDx) directly, boosting the
VDD voltage, if necessary. This mode cannot be used with 1/2 Bias LCD
glass and is only valid for Static (two discrete levels), and 1/3 Bias (four discrete
levels). The internal reference ladder is bypassed in this mode, and any changes to the
LCD Contrast Control bits (LCDCST) will not alter the contrast of the display. While
operating within this LCDVSRC configuration, contrast can be controlled by altering the
output of the LCD charge pump by programming the BIAS<2:0> bits. An advantage to
operating the LCD panel in this power mode is that it provides the most power efficient
voltage biasing.