1.3.3 NVM Access on LF Devices May Not Work at All Specified Voltage and Temperature Ranges

NVM access on PIC16LF18324/44 devices may not work when operating at temperatures between -40°C and +25°C and VDD levels below 2.0V.

Work around

None.

Affected Silicon Revisions

A3A4A6
XXX