1.3.2 The Maximum VIL Level Changes when VDD is Below 4.0V at 125°C
At 125°C, when the VDD voltage level supplied to the device is 4.0V and above, the maximum SMBus 2.0 voltage level for the VIL Electrical Specification parameter is 0.8V. When VDD drops below 4.0V, the maximum SMBus 2.0 voltage level for the VIL Electrical Specification drops to 0.7V.
This issue applies to Extended Temperature devices only.
Work around
None.
Affected Silicon Revisions
| A3 | A4 | A6 | |||||
| X | X |