1.2.1 Self-Writes on LF Devices Below 2.2V at -40°C May Not Work

When performing self-writes through NVMREG access with VDD below 2.2V and at a temperature of -40°C, the write operation may not work. This applies to both Program Flash Memory and EEPROM writes, and only affects PIC16LF18324/44 devices.

Work around

None.

Affected Silicon Revisions

A3A4A6
XX