AVR Libc Library Reference
_EEPUT(addr, val)
__EEPUT(addr, val)
_EEGET(var, addr)
__EEGET(var, addr)
eeprom_is_ready()
eeprom_busy_wait()
uint8_t eeprom_read_byte(const uint8_t *__p) __ATTR_PURE__
uint16_t eeprom_read_word(const uint16_t *__p) __ATTR_PURE__
uint32_t eeprom_read_dword(const uint32_t *__p) __ATTR_PURE__
float eeprom_read_float(const float *__p) __ATTR_PURE__
void eeprom_read_block(void *__dst, const void *__src, size_t __n)
void eeprom_write_byte(uint8_t *__p, uint8_t __value)
void eeprom_write_word(uint16_t *__p, uint16_t __value)
void eeprom_write_dword(uint32_t *__p, uint32_t __value)
void eeprom_write_float(float *__p, float __value)
void eeprom_write_block(const void *__src, void *__dst, size_t __n)
void eeprom_update_byte(uint8_t *__p, uint8_t __value)
void eeprom_update_word(uint16_t *__p, uint16_t __value)
void eeprom_update_dword(uint32_t *__p, uint32_t __value)
void eeprom_update_float(float *__p, float __value)
void eeprom_update_block(const void *__src, void *__dst, size_t __n)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.