AVR Libc Library Reference
enable_external_int(mask)
INTERRUPT(signame)
static __inline__ void timer_enable_int(unsigned char ints)
inp(port)
outp(val, port)
inb(port)
outb(port, val)
sbi(port, bit)
cbi(port, bit)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.