AVR Libc Library Reference
static __inline__ uint16_t _crc16_update(uint16_t __crc, uint8_t __data)
static __inline__ uint16_t _crc_xmodem_update(uint16_t __crc, uint8_t __data)
static __inline__ uint16_t _crc_ccitt_update(uint16_t __crc, uint8_t __data)
static __inline__ uint8_t _crc_ibutton_update(uint8_t __crc, uint8_t __data)
static __inline__ uint8_t _crc8_ccitt_update(uint8_t __crc, uint8_t __data)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.