7.1 Package Marking Information
The following figure illustrates the package marking information of the ATA5835.
| Legend | Description |
|---|---|
| YY | Year code (last two digits of calendar year) |
| WW | Week code (for example, week of January 1 is week ‘01’) |
| NNN | Alphanumeric traceability code |