1.2 Acronym and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
|
ADC |
Analog-to-Digital Converter |
| BOM | Bill of Material |
| BWIF | Intermediate Frequency Bandwidth |
| CLK_OUT | Clock Output |
| CPU | Central Processing Unit |
| DC | Direct Current |
| DFIFO | Data FIFO |
| ESD | Electrostatic Discharge |
| FCDM |
Field Induce Charge Device Model (ESD) |
| FRC | Fast Resistor Capacitor (Oscillator) |
| FSK | Frequency Shift Keying |
| GND | Ground |
| HBM | Human Body Model (ESD) |
| LDO | Low Dropout Voltage Regulator |
| LED | Light Emitting Diode |
| LIN | Local Interconnect Network |
| LNA | Low Noise Amplifier |
| MISO | Host In/Client Out (SPI) |
| MOSI | Host Out/Client In (SPI) |
| NRZ | Non-Return-to-Zero |
| NSS | Not Client Select (SPI) |
| OOK | On Off Keying |
| PEG | Passive Entry Go |
| PLL | Phase Locked Loop |
| ROM | Read Only Memory |
| RSSI | Received Signal Strength Indicator |
| RX | Receive |
| SCK | SPI Clock |
| SFIFO | Support FIFO |
| SPDT | Single Pole Double Throw |
| SPI | Serial Programming Interface |
| SRAM | Static Random Access Memory |
| SRC | Slow Resistor Capacitor (oscillator) |
| TMDO | Transparent Mode Data Output |
| TPM, TPMS | Tire Pressure Monitoring System |
| TX | Transmit |
| UART | Universal Asynchronous Receiver Transmitter |
| UHF | Ultra-High Frequency |
| VCO | Voltage Controlled Oscillator |
| VS | Voltage Supply |
| WDT | Watchdog Timer |
| WUP | Wake-Up Pattern |
| XTO | Crystal Oscillator |