1.1 Safety Recommendations
The Evaluation Board is intended for further engineering, development, demonstration or evaluation purposes only and is not for commercial use. Therefore, the evaluation board is not fault tolerant and is not designed or manufactured with protective considerations, including but not limited to product safety measures typically found in finished commercial goods.
When the board is connected to mains grid for PLC communication, there is a risk of PERSONAL INJURY, DEATH OR PHYSICAL DAMAGE. Therefore, caution must be exercised when testing these devices. The user must be a skilled person in the practice and art of high voltage circuitry to utilize the circuits in the board. It is highly recommended that the user have qualifications or any certificate for handling AC Power; COMMON SENSE IS ENCOURAGED. The user agrees not to use the board in any situation where damage or injury to persons, property or business could occur. Furthermore, the board is NOT FOR RESALE/COMMERCIAL USE AND MUST BE STRICTLY OPERATED IN A WELL-CONTROLLED LABORATORY ENVIRONMENTS.
The PLC Signal is identified in the enclosure with this symbol:
.
For any hardware components and/or jumper configuration changes, it is required to switch off the board and disconnect it from the electrical network.
The board must not be subjected to high electrostatic potentials.