3.2 Features List
The PL460-EK board includes the following features:
- PL460:
- Embedded PLC Class-D Amplifier
- Integrated PLC Front
End:
- PGA with automatic gain control and ADC
- Digital transmission level control
- Supports two independent transmission branches for the PLC signal
- Up to 500 kHz PLC signal bandwidth
- Architecture
- High performance architecture combining CPU, specific co-processors for digital signal processing and dedicated hardware accelerators for common narrow-band PLC tasks
- Cryptographic Engine and
Secure Boot
- Secure boot: supports AES-128 CMAC for authentication, AES-128 CBC for decryption
- Fuse programming control for decryption and authentication 128-bit keys
- Multi-protocol PLC
modem:
- Protocols:
- G3-PLC
- PRIMEv1.3 and PRIMEv1.4
- Zero-Cross Detection
- Low-power consumption in transmission and reception
- Protocols:
- The PL460-EK board implements a multiband PLC configuration: FCC band transmissions use the main transmission branch and CENELEC A-Band transmissions use the auxiliary transmission branch.
- A 12V buck converter is used to generate the 12V power rail from the 15V input (Vdc).
- Interfaces:
- Xplained PRO Connector (client)